Caterpillar 304E

Caterpillar 304E

Price
38,500 USD
Year
2016
Working hours
728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E
CategoryCrawler Excavators
Serial NumberME400673
Unit NumberME4673
Catalog NumberCU4312685
Manufacturing Year2016
Hours728 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, STD STICK
*LINES, BUCKET (STD STICK)
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, STANDARD
BLADE, 77", ANGLE, BOLT-ON
CABLE, GROUND
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG STD W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairTie downs are bent on each side.
  • Good
  • FairBattery comaprtment door is warp some. It is still functional
  • FairPlasctic gaurd over the engine is broken.
  • Good
  • Good
  • Good
  • FairRadiator compartment door is bent
  • Fair
  • Good
  • Yes
  • Machine is beat up pretty good. A lot of bent items through out the machine.
safety items
  • Good
  • Good
  • Yes
  • YesROPS has bent cross bar and has been decertifed.
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Fairseat belt is good but is out of date.
  • FairLeft arm rest is missing.
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesCoolant and hydrualic are both low. No visible leaks.
  • No
  • No
  • No
  • RED
  • Engine starts and runs good, No visible leaks at this time .
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoCoolant level was a little low but I did not notice any visible leaks.
  • Cooling system is in good condtion.
electrical, starting and charging system
  • Good
  • GoodBoom work light is broken.
  • Good
  • Good
  • Electrical components are in place and functions as they should.
hydraulics
  • FairBoom cyliner gaurd is bent.
  • Good
  • FairAuxillary line brackets are bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulic system is in good condtion. Functions as it should. No visible leaks or abnormal noises at this time
boom
  • Good
  • FairThere is some noticable slack in the boom swing frame pins and bushings.
stick
  • Fair
  • Fair
  • Stick hassome slack at the bucket end pins and bushings are worn.
bucket
  • FairBottom has some wear but does not have any large dents.
  • FairHas some wear.
  • Fair
  • FairSides have some wear.
  • Fair
  • FairTeeth are around 50% worn, some wear on the base edge between the teeth.
  • 18"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track ShoesTracke are in good condtion. They appear to be recently replaced.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone