Caterpillar 304E CR

Caterpillar 304E CR

Price
45,000 USD
Year
2013
Working hours
1655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E CR
CategoryCrawler Excavators
Serial NumberTTN00892
Unit NumberTTN00892
Catalog NumberCU4296780
Manufacturing Year2013
Hours1655 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*304E CR MINI HYD EXCAVATOR
*ACCUMULATOR,FOR CANADA
*AUTO IDLE, WITH TRAVEL ALARM
*BELT, SEAT, 3" RETRACTABLE
*BLADE, STRAIGHT,WELD-ON
*CAB, WITH AIR CONDITIONER
*CONTROL, PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LIGHT, CAB
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET (LONG STICK)
*LINKAGE, BUCKET, W/LIFTING EYE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*SEAT, FABRIC, HIGH BACK
*STICK, LONG, W/ THUMB BRACKET
*TRACK, RUBBER BELT
COUPLER, PG, MANUAL, DUAL LOCK
ENGINE C2.4
FOR USE WITH 16" 18"& 30" BUCKET
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LINES, STICK
ROLL ON-ROLL OFF
SERNO: 13PM0195
SHIPPING/STORAGE PROTECTION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/4
  • Interior/seat clean and in good condition
engine
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • Normal
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • GoodBelt drive
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorHad to jump start but restarted after warmed up
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Normal
  • Good
attachments / work tools
  • YesThumb pivot bushings missing
boom
  • Good
  • Fair
  • Fair
stick
  • Fair
  • Good
  • Fair
bucket
  • Fair
  • Good
  • Fair
  • FairMissing one bolt, others are loose
  • Fair
  • YesManual
  • CAT
  • CAT
  • 18”
  • Fair
final drives
  • Good
  • Good
  • Sprockets in fair condition
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE40%
Notes - UNDERCARRIAGEFair condition
Track Shoes14” wide rubber tracks
comments, misc. repairs, general remarks
  • Overall good condition. All machine systems function correctly. Minor paint damage to counterweight and battery door.
  • Thumb needs new pivot bushings and possible bore repair. Track belts have roughly 40% life remaining. Needs a new battery but will jump start.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone