Caterpillar 304E CR

Caterpillar 304E CR

Price
40,000 USD
Year
2014
Working hours
1276 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E CR
CategoryCrawler Excavators
Serial NumberTTN02072
Unit Number161305570
Catalog NumberCU2034068
Manufacturing Year2014
Hours1276 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Additional Information304E CR CANOPY COMFORT 1
BLADE, STRAIGHT,WELD-ON
DRAIN, ECOLOGY
LANE 2 ORDER
LINES, STICK
PINS, BUCKET
SOCKET, BEACON
STICK PACKAGE, STD W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • GoodAlso has bottom swing drive guard installed.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesEngine and coolant samples pulled 9Feb18 @ 1275 hours.
  • Overall good appearance
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodRecently replaced @ 1274 hours.
  • Good
  • Good
  • Good
  • YesTravel alarm.
  • Yes
  • YesCD.
  • Yes
  • Full tank.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAEC working well.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Engine runs well / 1250pm performed 9Feb18 @ 1275 hours.
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodNew fan belt installed 10Apr18 @ 1275 hours.
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodCharging well.
  • Good
  • GoodAll floods working.
  • Good
  • Good
  • No
  • No
  • Starts and charges well
hydraulics
  • Good
  • Good
  • GoodFront blade float working well.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
attachments / work tools
  • Front push blade.
boom
  • Good
  • Fair
  • Fair
  • Minor play in P&B
stick
  • FairEnd of stick has wear.
  • Good
  • Fair
  • Minor play in P&B
bucket
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • Caterpillar
  • BZ130701091.
  • 16"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)3535
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE65%
CannonTrack adjusters are good.
Carrier RollersGood.
Notes - UNDERCARRIAGESome minor cuts on tracks.
SegmentsGood.
Track Shoes14" rubber tracks.
comments, misc. repairs, general remarks
  • Inspection done 11Apr18 @ 1275 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone