Caterpillar 304E C3

Caterpillar 304E C3

Price
56,900 USD
Year
2014
Working hours
130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E C3
CategoryCrawler Excavators
Serial NumberTTN02700
Unit NumberLKC01365
Catalog NumberCU2437314
Manufacturing Year2014
Hours130 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$56,900
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR,FOR CANADA
*AUTO IDLE, WITH TRAVEL ALARM
*BELT, SEAT, 3" RETRACTABLE
*BLADE, STRAIGHT,WELD-ON
*CAB, WITH AIR CONDITIONER
*CONTROL, PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LIGHT, CAB
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINKAGE, BUCKET, W/LIFTING EYE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*SEAT, FABRIC, HIGH BACK
*STICK, LONG, W/ THUMB BRACKET
*TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
LINES, STICK
PRICED 11/15/16 DA
ROLL ON-ROLL OFF
SHIPPING/STORAGE PROTECTION
*304E CR MINI HYD EXCAVATOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • NoThe right final drive does not have any oil in it.
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • PoorThe bucket cylinder is leaking at the piston retaining nut.
  • Good
  • FairThe tees above the auxiliary quick couplers on both sides of the stick are leaking slightly at the fittings.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Na
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat, coupler
  • 24"
final drives
  • Good
  • PoorThe right final drive does not have any oil in it. There is an oil film inside, no sign of a leak.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGE 1The machine is equipped with rubber tracks that appear to be in near new condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone