Caterpillar 304E C1

Caterpillar 304E C1

Price
43,000 USD
Year
2014
Working hours
977 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E C1
CategoryCrawler Excavators
Serial NumberTTN02626
Unit NumberLKC01328
Catalog NumberCU2405793
Manufacturing Year2014
Hours977 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Additional Information*304E CR MINI HYD EXCAVATOR
*CONTROL, PATTERN CHANGER
*CANOPY, TOPS
*LINES, BOOM
*LIGHT, CANOPY
*SEAT, VINYL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
*ACCUMULATOR,FOR CANADA
*STICK, LONG, W/ THUMB BRACKET
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*HYDRAULICS, W/O 2ND AUX.
*LINKAGE, BUCKET, W/LIFTING EYE
*TRACK, RUBBER BELT
*DRAIN, STANDARD
*JOYSTICK, W/O 2ND AUX.
*BLADE, STRAIGHT,WELD-ON
LANE 1 ORDER
*AUTO IDLE, WITH TRAVEL ALARM
INSTRUCTIONS, ANSI
LINES, STICK
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
PRICED 08/10/16 DA
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone