Caterpillar 304DCR

Caterpillar 304DCR

Price
32,205 USD
Year
2011
Working hours
3517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304DCR
CategoryCrawler Excavators
Serial NumberTYK00235
Unit NumberUC80217
Catalog NumberCU4278074
Manufacturing Year2011
Hours3517 h
CountryUnited States
LocationYoungstown, OH
Pricing
Price Excluding Tax$32,205
Tax-
Price Including Tax-
Features
Additional Information*304D CR MINI HYD EXCAVATOR
*AIR CLEANER, DOUBLE ELEMENT
*AUTO IDLE, WITH TRAVEL ALARM
*BELT, SEAT, 3" RETRACTABLE
*CAB, WITH AIR CONDITIONER
*CONTROL, PATTERN CHANGER
*CONTROL, TRAVEL WITH PEDALS
*HYDRAULICS, 2-WAY AUXILIARY
*HYDRAULICS, W/O 2ND AUX.
*LIGHT, CAB
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET (LONG STICK)
*LINKAGE, BUCKET, W/LIFTING EYE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*SEAT, FABRIC, HIGH BACK
*STICK, LONG, W/ THUMB BRACKET
BLADE, STRAIGHT
COOLING, STD AMBIENT
DRAIN, ECOLOGY
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ISO
LANE 2 ORDER
QUICK COUPLER,PIN GRABBER,MAN.
ROLL ON-ROLL OFF
STICK PACKAGE,LONG W/O 2ND AUX
TRACK, RUBBER BELT
U11
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone