Caterpillar 303ECR

Caterpillar 303ECR

Price
40,388 USD
Year
2017
Working hours
331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM02515
Unit NumberE136925
Catalog NumberCU2570805
Manufacturing Year2017
Hours331 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$40,388
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBUCKET : YES
OPEN CAB
BLADE, LEVELING
ENGINE TIER RATING: T4
TRACK WIDTH: 300MM
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone