Caterpillar 303ECR

Caterpillar 303ECR

Price
33,764 USD
Year
2017
Working hours
943 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM02469
Unit NumberE137829
Catalog NumberCU2570806
Manufacturing Year2017
Hours943 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$33,764
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
BLADE, LEVELING
OPEN CAB
ENGINE TIER RATING: T4
TRACK WIDTH: 300MM
BUCKET : YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone