Caterpillar 303ECR

Caterpillar 303ECR

Price
42,000 USD
Year
2017
Working hours
61 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM02078
Unit Number1177990
Catalog NumberCU2594394
Manufacturing Year2017
Hours61 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationAUXILIARY HYDRAULICS
LIGHTING
BOOM, 1 PIECE
RUBBER TRACK
ENGINE ENCLOSURES
CARBODY, STANDARD
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Goodhas floor mat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/2 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • 61 in. leveling blade, with weld on edge in good condition
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Gooddoes not have side cutters installed
  • Good
  • No
  • 18 in. CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Link Part Number12 in. rubber tracks in very good condition, no tread wear.
SegmentsGood
comments, misc. repairs, general remarks
  • Very Good Low Hour Machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone