Caterpillar 303ECR

Caterpillar 303ECR

Price
36,800 USD
Year
2017
Working hours
536 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303ECR
CategoryCrawler Excavators
Serial NumberHHM02303
Unit NumberE136513
Catalog NumberCU2535799
Manufacturing Year2017
Hours536 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$36,800
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBLADE, LEVELING
BUCKET : YES
ENGINE TIER RATING: T4
OPEN CAB
PRODUCT LINK:
TRACK WIDTH: 300MM RUBBER BELTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone