Caterpillar 303CR

Caterpillar 303CR

Price
20,117 USD
Year
2004
Working hours
2961 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303CR
CategoryCrawler Excavators
Serial NumberDMA02728
Unit Number70849
Catalog NumberCU4375877
Manufacturing Year2004
Hours2961 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$20,117
Tax (10%)$2,012
Price Including Tax$22,128
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

*ALARM, TRAVEL
*CAB, WITH HEATER
*CONTROL, PATTERN CHANGER
*CONTROL, TRAVEL PEDAL
*COUNTERWEIGHT, EXTRA
*HOLDER, CUP (CAB)
*HYDRAULICS,AUX.,COMBINED FUNCT
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LINES, BOOM
*SEAT, SUSP, CLOTH
INSTRUCTIONS, ENGLISH
LINES, AUXILIARY (STANDARD)
LINES, BUCKET (STD STICK)
LINKAGE, BUCKET
SEAT BELT, 2"
STICK, 1.26 M STANDARD
TRACK, RUBBER BELT 300 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone