Caterpillar 303C CR

Caterpillar 303C CR

Price
21,459 USD
Year
2006
Working hours
3843 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303C CR
CategoryCrawler Excavators
Serial NumberBXT00608
Unit Number22037036
Catalog NumberCU2355120
Manufacturing Year2006
Hours3843 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax$21,459
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
LEVELING BLADELEVELING BLADE
Additional InformationNON EPA
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
bucket
  • 3 GODETS BONS A 30%, 3500 MM, 600MM ET 1200 MM
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)3003008080
comments, misc. repairs, general remarks
  • FR-24
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone