Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
34,124 USD
Year
2013
Working hours
631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY02578
Unit Number22040752
Catalog NumberCU4362434
Manufacturing Year2013
Hours631 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$34,124
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Conditions
Good
Fair
Poor
  • bucket
  • undercarriage
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 3 Godets : 600 mm - 300 mm - Curage 1300 mm
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE50 %
Notes - UNDERCARRIAGETDR Caoutchouc
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone