Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
49,200 USD
Year
2014
Working hours
487 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY02690
Unit Number15A20099
Catalog NumberCU2243518
Manufacturing Year2014
Hours487 h
CountryUnited States
LocationAnchorage, AK
Pricing
Price Excluding Tax$49,200
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*303.5E CR MINI HYD EXCAVATOR
*CONTROL, PATTERN CHANGER
*CAB, WITH AIR CONDITIONER
*LINES, BOOM
*LIGHT, CAB
*BELT, SEAT, 3" RETRACTABLE
*MIRROR, CAB, LEFT
*MIRROR, CAB, RIGHT
*COOLING, HIGH AMBIENT
*ACCUMULATOR,FOR CANADA
*STICK, LONG, W/ THUMB BRACKET
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*HYDRAULICS, W/O 2ND AUX.
*LINKAGE, BUCKET, W/LIFTING EYE
*TRACK, RUBBER BELT
*BLADE, STRAIGHT, WELD-ON
*DRAIN, STANDARD
*AUTO IDLE, WITH TRAVEL ALARM
*JOYSTICK, W/O 2ND AUX.
LINES, STICK
*SEAT, FABRIC, HIGH BACK
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ENGLISH
C1.8 ENG SN:7DW3910
ROLL ON-ROLL OFF
COUPLER, PG, HYD, DUAL LOCK
KIT, HYDRAULIC QC LINES, 3 TON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone