Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
32,000 USD
Year
2014
Working hours
1450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY02425
Unit Number201411770
Catalog NumberCU2111026
Manufacturing Year2014
Hours1450 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$32,000
Tax-
Price Including Tax-
Features
Additional InformationZ80/60
INDUSTRIAL CHARGER
W/_SB 350 GRAY 480/3/60 AC1000
115CS30525
10' ROAD WIDENER
CAT 3.4 T4F ENGINE
6' PAVING PKG. (1',2' & 3' TOOLS)
2 WHEEL DRIVE & 2 WHEEL STEER
OSCILLATING PUSH ROLLERS
10' BI-DIRECTIONAL CONVEYOR W/6" SHIFT
WEILER W530A ROAD WIDENER
REAR WHEEL DRIVE & STEER GRP.
HYDRAULICALL ADJUSTABLE PUSH ROLLER 14" GRP.
HYDRAULICALLY RAISE & LOWER FRONT HOPPER 14" GRP.
LED STROBE LIGHT GRP.
SPRAY DOWN SYSTEM GRP.
2,300 LBS. CWT. KIT GRP.
WORK LIGHTS GRP.
GRADE & SLOPE PREP GRP.
HYDRAULIC 12 KW GENERATOR GRP.
2' TO 3' TELESCOPING STRIKE OFF GRP.
OPPOSITE SIDE HYDRAULICS & SUPPORT GRP.
2ND OUTER EDGE PLATE & SUPPORT GRP.
HINGE SECTION GRP.
2ND 2' TO 3' TELESCOPING STRIKE OFF GRP.
336F L HEX AM-N DCA1A
FULL TRACK GUARDS
6015B ME BACKHOE UNIT W/ CAT C27 TIER 4 FINAL
PRODUCT LINK - CELLULAR, VIMS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Goodminor chips.
  • Goodalso has bottom swing drive gaurd installed.
  • Good
  • Goodright side hood had small dents @ front side.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodsome scratches.
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodhas inside canopy mirrors.
  • Good
  • Good
  • Good
  • Good
  • Yestravel alarm.
  • Yes
  • No
  • Yes
  • full tank.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodaec working well.
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • pm done @ 343 hours.
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Goodall floods working well.
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Goodfront blade float working well.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodtwo speed travel working well.
  • hpcu installed.
attachments / work tools
  • some paint missing from blade.
  • front push blade.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Goodsmall dent on back side.
  • Good
  • Gooda little side play.
  • Good
  • Goodnew teeth installed.
  • No
  • caterpillar
  • 12"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGErubber track machine. u/c real good.
comments, misc. repairs, general remarks
  • inspection done 18feb15 @ 344 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone