Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
28,500 USD
Year
2013
Working hours
1945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY01882
Unit Number1088304
Catalog NumberCU2472122
Manufacturing Year2013
Hours1945 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • No
  • No
  • No
  • Good
  • Fairpanel surronding fuel cap is dented
  • Good
  • Fairlittle faded, scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodright side hyd. compartment hood has a few scratches
  • Good
  • Good
  • Fairfew places where paint has popped off, minor rust
safety items
  • Good
gauges, operator station, console
  • Yestravel alarm works
  • No
  • No
  • No
  • 1/4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodhas floor mat
  • Faira few paint splatters in operators compartment
engine
  • Good
  • Good
  • Good
  • Fairinsulation around muffler is tattered & coming off
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairtube on boom cylinder is bent
  • Good
  • Good
attachments / work tools
  • has 70 in. leveling blade with weld on edge
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Poormissing bucket mounting pins & seals
  • No
  • no bucket or attachment with machine
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Segmentsfair, 50%
Track Shoes12 in rubber track belts in worn condition, tread worn 80% and very chewed up, nicks cuts & chunks missing in rubber, at lest one inside cable cut
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone