Caterpillar 303.5ECR

Caterpillar 303.5ECR

Price
51,200 USD
Year
2013
Working hours
963 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5ECR
CategoryCrawler Excavators
Serial NumberRKY02049
Unit Number14W77165
Catalog NumberCU2091596
Manufacturing Year2013
Hours963 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$51,200
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional InformationCONSISTING OF
303.5E CR MINI HYD EXCAVATOR
CONTROL, PATTERN CHARGER
CAB, WITH AIR CONDITIONER
LINES, BOOM
LIGHT, CAB
BELT, SEAT, 3" RETRACTABLE
MIRROR, CAB, LEFT
MIRROR, CAB, RIGHT
COOLING, HIGH AMBIENT
ACCUMULATOR, FOR CANADA
AUTO IDLE, WITH TRAVEL ALARM
SEAT, FABRIC, HIGH BACK
END OF CONSIST
STICK PACKAGE, LONG W/O 2ND AUX
LINES, BUCKET (LONG STICK)
LINES, AUXILIARY , LONG STICK
LINKAGE, BUCKET, W/LIFTING EYE
HYDRAULICS, W/O 2ND AUX.
STICK, LONG, W/ THUMB BRACKET
JOYSTICK, W/O 2ND AUX.
LINES, STICK
DRAIN, ECOLOGY
TRACK, RUBBER BELT
PINS, BUCKET
INSTRUCTIONS, ANSI
FILM, QUICK COUPLER ANSI
LINES, QUICK COUPLER (LONG)
BLADE, POWER ANGLE
HEATER, JACKET WATER
PROTECTION,SHIP&STORE STANDARD
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
ROLL ON-ROLL OFF
ID#13G00004C
ID#13G00004A
BUCKET, 18", 2.9 CFT, HD
S/N HD130903465 ID#13G00004B
BRACKET, MHE 3T 40MM, SM-LG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone