Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
29,900 USD
Year
2015
Working hours
1915 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800735
Unit Number18W00430
Catalog NumberCU4338619
Manufacturing Year2015
Hours1915 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$29,900
Tax-
Price Including Tax-
Features
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 70", WELD-ON
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK LONG W/ THUMB BRACKET
*TRACK, RUBBER BELT
COUPLER/THUMB MANUAL
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone