Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
37,500 USD
Year
2015
Working hours
941 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800672
Unit NumberNM72260
Catalog NumberCU2232417
Manufacturing Year2015
Hours941 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Additional InformationTAG PIN LOCK COUPLER
THUMB
*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT VINYL, W/ SUSPENSION
*TRACK, RUBBER BELT
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
*STICK LONG W/ THUMB BRACKET
*BLADE, 70", POWER ANGLE
QC27 ADAPTER S/N: 134286-2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone