Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
37,500 USD
Year
2015
Working hours
918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800671
Unit NumberNM72259
Catalog NumberCU2232815
Manufacturing Year2015
Hours918 h
CountryUnited States
LocationThe Dalles, OR
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 70", POWER ANGLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT VINYL, W/ SUSPENSION
*STICK LONG W/ THUMB BRACKET
*TRACK, RUBBER BELT
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
QC27 ADAPTER S/N: 134286-1
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB
TAG PIN LOCK COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone