Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
51,500 USD
Year
2015
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800495
Unit Number16G00525
Catalog NumberCU2414134
Manufacturing Year2015
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$51,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*COOLING, HIGH AMBIENT
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
BLADE, 77", WELD-ON
COUPLER, PG, HYD
DRAIN, STANDARD
FILM, QUICK COUPLER, ANSI
ID#14V06206B MODEL: 303.5BKT18
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodseveral minor scuffs
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Nice cab with: AC, am/fm, hi back seat, 2 speed travel, manual QC, Aux Hyd, Hyd blade.
engine
  • Goodcold starts well- good power
  • No
  • No
  • Yes
  • No
  • No
  • No
  • elc
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 14V06206B
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGEBoth tracks at 25mm of tread- 95%
comments, misc. repairs, general remarks
  • Billings store 10-10-2016
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone