Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
49,500 USD
Year
2016
Working hours
548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00804
Unit Number445406
Catalog NumberCU4353805
Manufacturing Year2016
Hours548 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information303.5E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT,WELD-ON
BUCKET, 24", 4.2 CFT, HD
CAB, WITH AIR CONDITIONER
CONTROL AR-STD
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUPLER, PG MANUAL DUAL LOCK
DRAIN, ECOLOGY
LINES AR-AUX
LINES GP-BKT-A
LINES, BOOM
LINES, STICK
LINKAGE AR-BKT
MIRROR, CAB, RIGHT
PL641 PRODUCT LINK
RADIO, NONE
SEAT, FABRIC, HIGH BACK
STICK AR-HOE
STICK PACKAGE, LONG W/O 2ND
TRACK, RUBBER BELT
0P0800/456 GD 6/25/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMirror damaged
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • PoorDamaged
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • PoorDamaged
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • 24
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone