Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
33,800 USD
Year
2015
Working hours
456 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800745
Unit NumberBG8745
Catalog NumberCU4344998
Manufacturing Year2015
Hours456 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$33,800
Tax-
Price Including Tax-
Features
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*SEAT VINYL, W/ SUSPENSION
BLADE, 77", POWER ANGLE
DRAIN, STANDARD
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPaint has a few scratches nothing major. Still looks good
  • Good
  • Good
  • Good
  • No
  • Nice machine
safety items
  • Good
  • Yes
  • Yes
  • Safety items are in place and functional
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodseatbelt is fucntional but out of date.
  • GoodVinyl seat, cushions are in good shape, no rips or tears.
  • Good
  • Yes
engine
  • GoodFilters are a little dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • red
  • Engine starts and runs good. Good throttle response, No abnormal noises.no visible leaks. Service letters have been completed for intake.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system is in functional condtion. Coolant level is correct, No visible leaks at this time.Normal wear on the belts and pulleys.
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Electrical system components are in place and functional.
hydraulics
  • GoodSlight slack, no visible leaks
  • GoodSlight slack, no visible leaks
  • GoodAuxillary lines are bent on the right side of the boom
  • Goodno visible leaks
  • Good
  • Good
  • Goodno abnormal noises or loss of perfromance during the inspection.
  • GoodSlight slack, no visible leaks
  • Good
  • Goodno abnormal noises or loss of perfromance during the inspection.
  • Good
  • Goodno abnormal noises or loss of perfromance during the inspection.
  • Hydaulic system functions properly
boom
  • Goodno visible cracks
  • Goodslight slack
stick
  • Goodslight slack
  • Goodno visible cracks
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairteeth are a little worn on the corners.
  • CAT
  • 12"
final drives
  • GoodNo visible issues with the final drives.
  • GoodNo visible issues with the final drives.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Notes - UNDERCARRIAGERubber track machine, tracks are in good condtion. They have a few cuts nothing excessive. The undercarriage components appear to be in good condtion.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone