Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
42,500 USD
Year
2015
Working hours
631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberBG800771
Unit NumberUE4964
Catalog NumberCU4364228
Manufacturing Year2015
Hours631 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RUBBER TRACKRUBBER TRACK
Additional Information250 hour service being performed. New pictures will be posted as soon as machine is serviced and cleaned.

*CAB W/ AIR CONDITIONER
*STICK LONG W/ THUMB BRACKET
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 1 ORDER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
*LINES, BOOM
*LINES, AUXILIARY, LONG STICK
*TRACK, RUBBER BELT
*DRAIN, STANDARD
*MIRROR, CAB, RIGHT
*LINES, BUCKET, LONG STICK
*CONTROL PATTERN CHANGER
*SEAT FABRIC HIGH BACK SUSP
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, STICK
*HYDRAULICS STD W/O 2ND AUX
*RADIO, READY
*303.5 HYDRAULIC EXCAVATOR
*BLADE, 70", WELD-ON
COUPLER, PG, MAN.D.LOCK, 3-4T
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodscratches
  • Good
  • Good
  • Goodsome dents
  • Fairmisc dents
  • Good
  • No
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
attachments / work tools
  • leveling blade, dents on top edge
boom
  • Good
  • Good
stick
  • Good
  • Good
  • 51"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • CAT
  • CAT
  • 18
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollersok
Idlersok
Segmentssprockets ok
Track Shoes12" belts, approx 20% worn, misc small cuts
comments, misc. repairs, general remarks
  • 250 Hour service performed at 882 Hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone