Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
60,408 USD
Year
2016
Working hours
289 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00468
Unit Number441920
Catalog NumberCU2555348
Manufacturing Year2016
Hours289 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$60,408
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information0P0800/146
303.5E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 70", BOLT-ON
BUCKET, 24", 4.2 CFT, HD
BUCKET, 36", 7.0 CFT, HD
BUCKET, 47", GRADING
CAB WITH AIR CONDITIONER
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUPLER,PG,HYD,DUAL LOCK
DRAIN, ECOLOGY
GUARD, CAB
HEATER, JACKET WATER
KIT, HYD QC LINES 3 TON
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 3T
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • Cat
  • 24
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Pins & Bushings Turned?No
Track ShoesRubber damaged on right track chunks torn off
comments, misc. repairs, general remarks
  • Photos
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone