Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
36,500 USD
Year
2016
Working hours
1083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY01676
Unit NumberEQ00142564
Catalog NumberCU4361587
Manufacturing Year2016
Hours1083 h
CountryUnited States
LocationNitro, WV
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
RUBBER TRACKRUBBER TRACK
Additional Information*BLADE, 70", WELD-ON
*MIRROR, CAB, RIGHT
*RADIO, READY
*SEAT FABRIC HIGH BACK SUSP
BACKUP ALARM
BUCKET 18''
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • GOOD
  • NO SMOKE
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 250 HOUR SERVICE HAS BEEN DONE
boom
  • Good
  • Good
  • Good
  • 95"
stick
  • Good
  • Good
  • Good
  • 74"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 18"
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
comments, misc. repairs, general remarks
  • Rating between good and very good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone