Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
52,500 USD
Year
2016
Working hours
703 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY00773
Unit Number456427
Catalog NumberCU4298526
Manufacturing Year2016
Hours703 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2016 CATERPILLAR 305.5 EXCAVATOR
303.5E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
AS IS AS RECEIVED
BELT, SEAT, 3" RETRACTABLE
BLADE, STRAIGHT,WELD-ON
BUCKET, 24", 4.2 CFT, HD
CAB, WITH AIR CONDITIONER
CONTROL AR-STD
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LINES AR-AUX
LINES GP-BKT-A
LINES, BOOM
LINES, STICK
LINKAGE AR-BKT
MIRROR, CAB, RIGHT
RADIO, NONE
SEAT, FABRIC, HIGH BACK
STICK AR-HOE
STICK PACKAGE, LONG W/O 2ND
TRACK, RUBBER BELT
0P0800/676/ 02-07-18
THUMB,HYD + COUPLER,PG,MAN, 3T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone