Caterpillar 303.5E2CR

Caterpillar 303.5E2CR

Price
54,402 USD
Year
2018
Working hours
205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2CR
CategoryCrawler Excavators
Serial NumberJWY03906
Unit Number0JWY03906
Catalog NumberCU4374386
Manufacturing Year2018
Hours205 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$54,402
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BLADE, 70", BOLT-ON
CABLE, GROUND
FILM, PRODUCT LINK, ANSI
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone