Caterpillar 303.5E2 CR

Caterpillar 303.5E2 CR

Price
37,666 USD
Year
2016
Working hours
182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E2 CR
CategoryCrawler Excavators
Serial NumberJWY00812
Catalog NumberCU4350178
Manufacturing Year2016
Hours182 h
CountryCanada
LocationBarrie, ON
Pricing
Price Excluding Tax$37,666
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationSTD. 12 MONTHS / 1000 HOUR POWERTRAIN & HYDRAULICS WARRANTY
WARRANTY & FINANCE VALID FOR MAN, ONT, QUE, NB, NS, PEI & NFLD ONLY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED HYD. HOOD LATCH
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED HOUR METER
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • GoodREPLACED AIR FILTERS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • HYD. COUPLER
  • 12" & 24" GP BUCKETS
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Battlefield Used Equipment
Canada
Telephone:+1 866 606 1372
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone