Caterpillar 303.5E

Caterpillar 303.5E

Price
30,000 USD
Year
2016
Working hours
843 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E
CategoryCrawler Excavators
Serial NumberJWY00820
Unit NumberJWY820
Catalog NumberCU4331139
Manufacturing Year2016
Hours843 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$30,000
Tax-
Price Including Tax-
Features
Additional InformationLINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
*303.5 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 70", ANGLE, BOLT-ON
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPaint looks real good but the decals are beginning to peel some
  • FairGrill has some light damage but still works ok.
  • GoodMost all of the sheet metal looks good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThrottle is bad and won’t adjust the engine RPM’s very good. Can’t idle the machine all the way down
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red coolant and is full
  • Throttle switch on the dash needs attention
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • electrical system works good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulic system works good
attachments / work tools
  • Blade looks good and works good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Caterpillar
  • Bucket looks good
  • ID damaged
  • 18”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers RearGoodGood
Idlers FrontGoodGood
Pins & Bushings (Internal)GoodGood
SegmentsGoodGood
Track Roller 1GoodGood
Track Roller 2GoodGood
Track Roller 3GoodGood
Track Roller 4GoodGood
Track Shoes (Width)GoodGood
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Undercarriage looks good. both rubber tracks have some minor cuts that aren’t serious
Track Shoes12”
comments, misc. repairs, general remarks
  • Machine starts, runs and operates good.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone