Caterpillar 303.5E

Caterpillar 303.5E

Price
36,250 USD
Year
2014
Working hours
895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E
CategoryCrawler Excavators
Serial NumberRKY04377
Unit Number15452
Catalog NumberCU2292476
Manufacturing Year2014
Hours895 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$36,250
Tax-
Price Including Tax-
Features
Additional Information*LIGHT, CANOPY
*CONTROL, PATTERN CHANGER
*STICK, LONG, W/ THUMB BRACKET
INSTRUCTIONS, ANSI
LANE 1 ORDER
PROTECTION,SHIP&STORE STANDARD
*LINKAGE, BUCKET, W/LIFTING EYE
LINES, STICK
*COOLING, HIGH AMBIENT
*SEAT, VINYL
*BELT, SEAT, 3" RETRACTABLE
303.5E CY STRAIGHT BLD DCA1 (PDC)
ROLL ON-ROLL OFF
INSTRUCTIONS, ENGLISH
*BLADE, STRAIGHT, WELD-ON
*JOYSTICK, W/O 2ND AUX.
*LINES, BUCKET, LONG STICK
*ACCUMULATOR,FOR CANADA
*303.5E CR MINI HYD EXCAVATOR
*HYDRAULICS, W/O 2ND AUX.
*LINES, AUXILIARY, LONG STICK
*TRACK, RUBBER BELT
*DRAIN, STANDARD
*AUTO IDLE, WITH TRAVEL ALARM
*LINES, BOOM
*CANOPY, TOPS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone