Caterpillar 303.5E

Caterpillar 303.5E

Price
28,850 USD
Year
2013
Working hours
1954 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E
CategoryCrawler Excavators
Serial NumberRKY01636
Unit NumberC18007
Catalog NumberCU2179085
Manufacturing Year2013
Hours1954 h
CountryUnited States
LocationColumbia, SC
Pricing
Price Excluding Tax$28,850
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional Information*303.5E CR MINI HYD EXCAVATOR
*CONTROL, PATTERN CHANGER
*CANOPY, TOPS
*LINES, BOOM
*LIGHT, CANOPY
*SEAT, VINYL
*BELT, SEAT, 3" RETRACTABLE
*COOLING, HIGH AMBIENT
*ACCUMULATOR,FOR CANADA
*AUTO IDLE, WITH TRAVEL ALARM
LANE 2 ORDER
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LINKAGE, BUCKET, W/LIFTING EYE
TRACK, RUBBER BELT
BLADE, STRAIGHT, WELD-ON
*LINES, BUCKET (STD STICK)
STICK PACKAGE, STD W/O 2ND AUX
*STICK, STD, W/ THUMB BRACKET
*LINES, AUXILIARY, STD STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Fairpaint flaking
  • Good
  • Fairsome damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome scarring and flaking
  • Good
  • Good
  • Goodminor bend in corner of access panel at cab entrance
  • Nomachine in quick turn at rental store
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodhas been replaced
  • Poorbelt has small tear
  • Good
  • Good
  • Yes
  • Yesin bad condition
  • Yescd
  • Yesfolded
  • Yes
  • full
engine
  • Fair
  • Good
  • Good
  • Goodwrap coming off
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Nonone seen, just cleaned
  • No
  • red
  • normal
  • no color
cooling system
  • Goodsome bent fins
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Goodvery light scarring on rod
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome rocking in swing bearing
  • Good
  • Good
  • Good
boom
  • Good
  • Fair
  • Fairminor wear in boom pin and swivel pins
stick
  • Fairstick end bearings worn
  • Good
  • Fair
bucket
  • Good
  • Fairsome wear
  • Good
  • Good
  • Goodminor wear
  • Cat
  • HD110201451
  • 22"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Carrier RollersGood
IdlersGood
SegmentsGood
Track Shoesrubber tracks have some wear, some chunking and cracking
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone