Caterpillar 303.5E CAB

Caterpillar 303.5E CAB

Price
47,000 USD
Year
2015
Working hours
432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5E CAB
CategoryCrawler Excavators
Serial NumberJWY00801
Unit NumberJWY00801
Catalog NumberCU4335051
Manufacturing Year2015
Hours432 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$47,000
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, DISCONNECT
BLADE, 70", WELD-ON
CAT 303.5E2 HYD EXCAVATOR W/CAB
COUPLER, PG, MAN.D.LOCK, 3-4T
DRAIN, ECOLOGY
EQUIPPED WITH CAT PRODUCT LINK
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS RENTSSee InventorySelect contact
Tyler Brock
Telephone:+1 865 218 8800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone