Caterpillar 303.5CCR

Caterpillar 303.5CCR

Price
26,600 USD
Year
2006
Working hours
2780 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 303.5CCR
CategoryCrawler Excavators
Serial NumberDMY00400
Unit Number456905
Catalog NumberCU4310102
Manufacturing Year2006
Hours2780 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$26,600
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
ENGINEENGINE
Additional InformationAS IS / AS RECEIVED
AUTO IDLE, WITH TRAVEL ALARM
CONTROL, PATTERN CHANGER
2006 CATERPILLAR 303.5 EXCAVATOR
0P0800 / 2780 / 03/26/18
HYDRAULICS, W/2ND AUX.(STD
LINKAGE, BUCKET, W/LIFTING EYE
SEAT, VINYL
INSTRUCTIONS, ANSI
BUCKET, GP 24"
BELT, SEAT, 2" RETRACTABLE
DRAIN, STANDARD
LINES, AUXILIARY, STD STICK
STICK, STD, W/ THUMB BRACKET
303.5C CR MINI HYD EXCAVATOR
LINES, BUCKET (STD STICK)
SOCKET, BEACON
BLADE, STRAIGHT
TRACK, RUBBER BELT
COUNTERWEIGHT, EXTRA
LIGHT, BOOM, LEFT SIDE
LINES, BOOM
AIR CLEANER, DOUBLE ELEMENT
CANOPY, TOPS
CONTROL, TRAVEL WITH PEDALS
HYDRAULICS, 2-WAY AUXILIARY
LIGHT, CANOPY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • No
safety items
  • Good
  • Fair
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Poor
  • Fair
  • Yes
engine
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • No
  • cant shut off engine with Key have to use engine shut off in engine comparment
  • normal
  • normal blow by normal for 2700 hours
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Fair
hydraulics
  • Good
  • Good
  • Fair
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • hyd tank leaks on top where hyd filter is in tank loose bolts or needs o ring
attachments / work tools
  • Yes
boom
  • Fair
  • Fair
  • Fair
  • normal for 2700 hours
stick
  • Fair
  • Fair
  • Fair
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • okay shape
  • 24" bucket 4 months old
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Link Part Numbertracks have 15% life left on them
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone