Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
31,500 USD
Year
2014
Working hours
1152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700153
Unit Number457247
Catalog NumberCU4311843
Manufacturing Year2014
Hours1152 h
CountryUnited States
LocationFort Collins, CO
Pricing
Price Excluding Tax$31,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information18" BUCKET
AUTO IDLE
COUNTERWEIGHT, 260LBS
CONTROLS, UNIVERSAL SAE
VALVE, AUXILIARY RELIEF
BLADE,DOZER,W/FLOAT
CANOPY
302.7D MINI EXCAVATOR
MANUAL, OPER. MAINT. ENGLISH
LINES, AUX, 2WAY, PROP,LNG S
CAT CERTIFIED USED
STICK,LONG,W/THUMB BRACKET
LINKAGE, STANDARD
OPO800/1131
BELT, SEAT, 3" RETRACTABLE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red Extended Life
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • CHMHDG010247
  • 18"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE60% Rubber Tracks
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone