Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
30,600 USD
Year
2015
Working hours
844 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700456
Unit Number15V06562
Catalog NumberCU2221546
Manufacturing Year2015
Hours844 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$30,600
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CAB, WITH HEATER
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CAB
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*MIRRORS, BOTH SIDES
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
302.7QC 195910623
302.7THB 15N78367
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone