Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
25,968 USD
Year
2012
Working hours
1910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL00405
Catalog NumberCU4346648
Manufacturing Year2012
Hours1910 h
CountryCanada
LocationLethbridge, AB
Pricing
Price Excluding Tax$25,968
Tax-
Price Including Tax-
Features
Additional InformationCC #6 - CONSIGNMENT
CONTACT DALLAS @ 403-331-0457
18" DIG BUCKET
30" CLEAN OUT BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone