Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
28,000 USD
Year
2015
Working hours
284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700632
Unit Number1112624
Catalog NumberCU2444202
Manufacturing Year2015
Hours284 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$28,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationBOOM, 1 PIECE
PILOT CONTROL
LEVELING BLADE
ENGINE ENCLOSURES
LIGHTING
AUXILIARY HYDRAULICS
RUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • Good
  • Good
  • No
  • No
  • YesTaken 11-29-2016 @ 284 hrs
safety items
  • Good
  • Good
  • Good
  • No
  • YesROPS ISO 2008
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good284 hrs
  • GoodInstalled November 2016
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008
  • N/A
  • 25%
engine
  • GoodServiced 11-29-2016 @ 284 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed engine service 11-29-2016 @ 284 hrs
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 6ft 10in
stick
  • Good
  • Good
  • Good
  • 4ft 2in
bucket
  • Good
  • Good
  • Good
  • FairPipe and plate welded to bucket
  • Good
  • Good
  • No
  • CAT
  • No coupler on machine
  • No ID plate
  • 17 1/2 inch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Links12 inch rubber track
Track Shoes1 3/4 inch thickness
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone