Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
48,000 USD
Year
2015
Working hours
2682 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700388
Unit NumberLJ700388
Catalog NumberCU2383809
Manufacturing Year2015
Hours2682 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$48,000
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CAB, WITH HEATER
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CAB
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*MIRRORS, BOTH SIDES
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone