Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
On Request
Year
2014
Working hours
3146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL02139
Catalog NumberCU2212041
Manufacturing Year2014
Hours3146 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIG SAVERRIG SAVER
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 2 PIECEBOOM, 2 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
LJL02139 386-9936 302.7D CR HEXMN EAME DCA 1.2 None Modify
Attachments
369-7867 302.7D MINI HYD EXCAVATOR Factory None Modify
385-4305 COUNTERWEIGHT, 260LBS Factory None Modify
385-4358 EU CERTIFICATION Factory None Modify
385-4360 INSTRUCTIONS, ISO Factory None Modify
385-5238 LINKAGE, STANDARD Factory None Modify
386-6111 CANOPY Factory None Modify
386-6260 STICK, LONG Factory None Modify
386-6287 BLADE, DOZER, W/FLOAT Factory None Modify
387-6387 BELT, SEAT, 2" RETRACTABLE Factory None Modify
389-0250 LINES, AUX, 2WAY, PROP,LNG STK Factory None Modify
448-3075 LINES,2AUX,NON,PED Factory None Modify
...E4087 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairDAÑADAS
  • Good
  • Good
  • Good
  • FairRAJADO
  • Good
  • FairEN MAL ESTADO
  • Good
  • Yes
  • No
safety items
  • FairINTERRUPTOR DAÑADO
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairALFOMBRA ROTA
  • Good
  • Good
  • FairSE RECOMIENDA CAMBIAR POR AÑO DE FABRICACION
  • FairASIENTO CON LEVES DAÑOS. FALTA SEGURO EN LOS DOS APOYABRAZOS
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • 25%
  • SWITCH DE INGNICION DAÑADO
engine
  • FairSUCIO
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • ELC ROJO
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • PoorBATERIA MALA
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • FairCON FUGA
  • Good
  • Good
  • FairCON FUGAS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • CONTROL DE MARCHA Y CONTRA MARCHA CON FUGAS. RUEDA GUIA CON FUGA
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • NO TIENE
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone