Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
On Request
Year
2015
Working hours
2294 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL02475
Catalog NumberCU2229441
Manufacturing Year2015
Hours2294 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIG SAVERRIG SAVER
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 2 PIECEBOOM, 2 PIECE
CARBODY, HY/WIDECARBODY, HY/WIDE
THUMB, HYDRAULICTHUMB, HYDRAULIC
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
LJL02475 369-7867 302.7D MINI HYD EXCAVATOR None Modify
Attachments
385-4305 COUNTERWEIGHT, 260LBS Factory None Modify
385-4360 INSTRUCTIONS, ISO Factory None Modify
385-5177 LINES, HBCV, STICK & BOOM Factory None Modify
385-5238 LINKAGE, STANDARD Factory None Modify
386-6111 CANOPY Factory None Modify
386-6260 STICK, LONG Factory None Modify
386-6287 BLADE, DOZER, W/FLOAT Factory None Modify
386-9862 CONTROLS, UNIVERSAL SAE Factory None Modify
387-0664 MANUAL, OPER. MAINT. SPANISH Factory None Modify
387-6387 BELT, SEAT, 2" RETRACTABLE Factory None Modify
387-6482 LINES, AUX, 2-WAY, LONG STICK Factory None Modify
448-3075 LINES,2AUX,NON,PED Factory None Modify
F3775 1000 ENGINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPINTURA CON RAYONES
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairALFOMBRA ROTA
  • Good
  • Good
  • FairSE RECOMIENDA CAMBIARLO
  • FairFALTA SEGURO DE APOYABRAZOS DERECHO
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 25%
engine
  • FairSUCIO
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • YesFUGA EN VARILLA PARA MEDIR EL ACEITE
  • No
  • ROJO ELC
  • INIDICADOR DEL FILTRO DE AIRE QUEBRADO
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • FairEN MAL ESTADO
  • Good
  • Good
  • Good
  • No
  • No
  • CABLE DE LUZ DEL BOOM CORTADO
hydraulics
  • Good
  • Good
  • Good
  • FairCON FUGA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • CONTROL DE MARCHA Y CONTRA MARCHA CON FUGA. FUGA EN TAPÓN DE DRENE DEL TANQUE
attachments / work tools
  • No
  • Yes
  • Yes
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • FairCON DESGASTE
  • FairCON DESGASTE
  • AJUSTAR ANCLAJE DE CUCHARON TRAPEZOIDAL
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone