Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
31,500 USD
Year
2016
Working hours
410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700783
Unit NumberNM73417
Catalog NumberCU2344777
Manufacturing Year2016
Hours410 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$31,500
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
MFBO 053941 NM82393
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone