Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
32,500 USD
Year
2014
Working hours
1576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700309
Unit Number460911
Catalog NumberCU4358309
Manufacturing Year2014
Hours1576 h
CountryUnited States
LocationCarbondale, CO
Pricing
Price Excluding Tax$32,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information302.7D CR MINI HYD T4 (NTE)
BLADE, DOZER, W/FLOAT
VALVE, AUXILIARY RELIEF
MIRRORS, BOTH SIDES
AUTO IDLE, NTE
BELT, SEAT, 2" RETRACTABLE
LINES, 2ND AUX, NONE, PROP
CONTROLS, PATTERN CHANGER
STICK, LONG, W/THUMB BRACKET
MANUAL, OPER. MAINT. ENGLISH
10" BUCKET
ALARM, TRAVEL
0P0800/1576.7
CAB, WITH HEATER
LINKAGE, STANDARD
COUNTERWEIGHT, 260LBS
CAT CERTIFIED USED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Red ELC
  • Normal
  • Good
  • No
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • Chmhdg060127
  • 10”
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone