Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
32,500 USD
Year
2016
Working hours
381 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700771
Unit NumberNM73420
Catalog NumberCU2344620
Manufacturing Year2016
Hours381 h
CountryUnited States
LocationMedford, OR
Pricing
Price Excluding Tax$32,500
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
THUMB NM80205 S/N 09MZ02214
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone