Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
30,700 USD
Year
2015
Working hours
386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJ700437
Unit Number16G00202
Catalog NumberCU2322263
Manufacturing Year2015
Hours386 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$30,700
Tax-
Price Including Tax-
Features
Additional Information*302.7D CR MINI HYD EXC,T4(NTE)
*ALARM, TRAVEL
*COUNTERWEIGHT, 260LBS
*MIRRORS, BOTH SIDES
*INSTRUCTIONS, ANSI, CAB
*LINKAGE, STANDARD
*CAB, WITH HEATER
*STICK, LONG, W/THUMB BRACKET
*BLADE, DOZER, W/FLOAT
*BELT, SEAT, 2" RETRACTABLE
*AUTO IDLE, NTE
*VALVE, AUXILIARY RELIEF
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINES, 2ND AUX, NONE, PROP
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
ENG S/N *02029
PACK, MHE COMPLETE, CONTAINER
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Very good condition Mini MDU lease return.
  • Schedluled for cleaning 3-2016.
  • Williston N store 3-16-2016.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone