Caterpillar 302.7DCR

Caterpillar 302.7DCR

Price
On Request
Year
2015
Working hours
1335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DCR
CategoryCrawler Excavators
Serial NumberLJL03000
Unit NumberLJL03000
Catalog NumberCU4431895
Manufacturing Year2015
Hours1335 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
TRACK SHOES (PADS) WIDE: 300 MM
OPERATING WEIGHT: 2.7 T
TRACK SHOES (PADS) CONDITION: 90 %
ENGINEPOWER: 21 HP
CUTTING WIDTH: 400 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone