Caterpillar 302.7DC1TH

Caterpillar 302.7DC1TH

Price
37,000 USD
Year
2015
Working hours
393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7DC1TH
CategoryCrawler Excavators
Serial NumberLJ700417
Unit NumberLKC01468
Catalog NumberCU2212390
Manufacturing Year2015
Hours393 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$37,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*AUTO IDLE, NTE
*BELT, SEAT, 2" RETRACTABLE
*BLADE, DOZER, W/FLOAT
*CANOPY
*CONTROLS, PATTERN CHANGER
*COUNTERWEIGHT, 260LBS
*INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*LINKAGE, STANDARD
*STICK, LONG, W/THUMB BRACKET
*VALVE, AUXILIARY RELIEF
LANE 1 ORDER
MANUAL, OPER. MAINT. ENGLISH
PACK, FLUID FILM
PACK, MHE COMPLETE, CONTAINER
PRICED 11/04/16 DA (W/QC&TH)
*302.7D CR MINI HYD EXC,T4(NTE)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone