Caterpillar 302.7D

Caterpillar 302.7D

Price
28,000 USD
Year
2017
Working hours
650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7D
CategoryCrawler Excavators
Serial NumberLJ701315
Unit NumberLJ71315
Catalog NumberCU4680455
Manufacturing Year2017
Hours650 h
CountryUnited States
LocationSpringdale, AR
Pricing
Price Excluding Tax28,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
Additional InformationLANE 3 ORDER
*COUNTERWEIGHT, 260LBS
*BELT, SEAT, 2" RETRACTABLE
INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
MANUAL, OPER. MAINT. ENGLISH
*STICK, LONG, W/THUMB BRACKET
*CANOPY
*LINKAGE, STANDARD
*302.7D CR MINI HYD EXC,T4(NTE)
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*VALVE, AUXILIARY RELIEF
*AUTO IDLE, NTE
*BLADE, DOZER, W/FLOAT
PACK, MHE COMPLETE, CONTAINER
*CONTROLS, PATTERN CHANGER
*ALARM, TRAVEL
PACK, FLUID FILM
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
Additional InformationLANE 3 ORDER
*COUNTERWEIGHT, 260LBS
*BELT, SEAT, 2" RETRACTABLE
INSTRUCTIONS, ANSI, CANOPY
*LINES, 2ND AUX, NONE, PROP
MANUAL, OPER. MAINT. ENGLISH
*STICK, LONG, W/THUMB BRACKET
*CANOPY
*LINKAGE, STANDARD
*302.7D CR MINI HYD EXC,T4(NTE)
*LINES,AUX, 2 WAY,PROP, LNG,NTE
*VALVE, AUXILIARY RELIEF
*AUTO IDLE, NTE
*BLADE, DOZER, W/FLOAT
PACK, MHE COMPLETE, CONTAINER
*CONTROLS, PATTERN CHANGER
*ALARM, TRAVEL
PACK, FLUID FILM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • No
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • Red ELC and is full
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • Good
  • Good
bucket
  • Caterpillar
  • 12”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No leaks found
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Riggs Used Equipment
Telephone:+1 5015703272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone