Caterpillar 302.7 D CR

Caterpillar 302.7 D CR

Price
29,400 USD
Year
2015
Working hours
1089 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 302.7 D CR
CategoryCrawler Excavators
Serial NumberLJ700574
Unit Number1106244
Catalog NumberCU4358886
Manufacturing Year2015
Hours1089 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$29,400
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • FairGrill damaged
  • Good
  • No
  • No
  • YesTaken 8-10-2018 @ 1089 hrs
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good1089 hrs
  • GoodInstalled August 2018
  • Good
  • Good
  • YesTravel alarm
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008
  • N/A
  • 25%
engine
  • GoodServiced 8-10-2018 @ 1089 hrs
  • Good
  • Good
  • Good
  • Good
  • GoodPerformed service 8-10-2018 @ 1089 hrs
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 8-10-2018 @ 1089 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/A
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 6ft 10in
stick
  • Good
  • Good
  • Good
  • 4ft
bucket
  • GoodHole cut in rear of bucket
  • Good
  • Good
  • Good
  • Good
  • GoodWorn
  • YesManual coupler
  • CAT
  • No tag
  • No tag
  • 14in
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonGood
Carrier RollersGood
IdlersGood
SegmentsGood
Track Shoes12in wide 2in thick
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone