Caterpillar 301.7DCR

Caterpillar 301.7DCR

Price
26,990 USD
Year
2015
Working hours
800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7DCR
CategoryCrawler Excavators
Serial NumberLJ800502
Unit Number143058
Catalog NumberCU4344869
Manufacturing Year2015
Hours800 h
CountryCanada
LocationKamloops, BC
Pricing
Price Excluding Tax$26,990
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationTHE FOLLOWING ITEMS HAVE NOW BEEN COMPLETED: STEAMCLEAN & DEGREASE. REPLACE 438-5855 STICK CYLINDER, REPAIR LEAK AT HOSE FITTING ON CYL. REPLACE FRONT LEFT & FRONT RIGHT BOTTOM TRACK ROLLERS. REPAIR RIGHT TRACK FRAME GUAGE EXTEND / RETRACT FUNCTION. REPAIR WORN STICKNOSE: REPLACE QUICK COUPLER, REBEARING STICKNOSE, REPLACE NOSE PIN, SHIM AS REQUIRED. REMOVE CUSTOMER DECALS. TROUBLESHOOT FOR 'WEAK' RIGHT TRACK FUNCTION. PERFORM AVAILABLE UPDATES: PS45362 & PS45393.

BLADE LEVELING
FINNING CANADA HAVE EXCLUSIVE REMARKETING RIGHTS TO THIS MACHINE FROM JULY 26, 2018 THROUGH TO AUGUST 26, 2018
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairExpandable carbody: Right track frame will not retract. Left frame extends & retracts OK
  • FairPaint scuffs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairminor scrapes, customer decals on left side, paint scrapes on outer edges of canop
  • Good
  • Fairelectrical panel cover is loose
  • Yesoperational dirt & grease
  • YesE 005016690, H 005008339
  • Top of FOPS canopy is scraped, hole in left rear of canopy roof (see pictures), tie points on top of canopy are bent
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair2" belt: weathered
  • Good
  • Good
  • Nonot working
  • Yes
  • No
  • No
  • Nono decal found
  • 50%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodcut: clean. Oil appears to have been changed fairly recently
  • GoodEngine starts easily, runs well with no unusual noises, smoke, or visible leaks
  • No
  • No
  • Yes2015 EPA, CARB compliant
  • Yes
  • No
  • No
  • No
  • RED, ELC
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Goodsingle boom light
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodno leaks found, operations normal
  • Poorpaint scrapes on barrel, rod chrome scuffed, rod possibly bent. Leak at hose fitting @ rod end of cylinder
  • Good
  • Good
  • Goodoil level correct
  • Good
  • Fairright travel function possibly weak
  • unable to cut filter due to incorrect parts in SIS
  • n/a
attachments / work tools
  • YesEFI 3-tine hydraulic thumb: good overall condition
  • BLADE: leveling blade & wing extensions is in good overall condition
boom
  • Good
  • Good
  • Goodlight wear consistent with machine age / hours
stick
  • Poorapprox 1/4" pin/brg/bore play at sticknose & quickcoupler
  • Good
  • Poorexcessive wear at sticknose pin bores in quickcoupler. Approx 1/8" sideplay between sticknose & coupler
bucket
  • Good
  • Fair
  • Good
  • Good
  • Fair3/4" remaining, not turned. Cutting edge mount bolts are too long
  • Goodteeth are near new
  • Yes
  • EFI
  • DIG: EFI 12" 3-tooth, 01SBD092012. CLEANUP: EFI 30" BOE, 01SBC0937-30
  • EFI Manual wedge
  • 01SCM0949-301.7
final drives
  • Good
  • Goodno external leaks noted
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGoodLeft track frame guage extension & retract functions correctly
Track Frame - RightFairRight track frame guage extension does not work: possibly lubrication required
LinksRubber track belts are in good overall condition. Estimate track belts 20% worn
Notes - UNDERCARRIAGE 1Left front & right front bottom rollers are failed (cowbell). All other bottom rollers appear serviceable
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone